Technical Data


Technical Data for the Tel-Air-2

Total cooling capacity (kW)
4.5 – 12.6
Airflow (m³/h)
1,000 – 3,200
Models
6

 

Detailed Technical Data for the Tel-Air-2

Tel-Air-2 Downflow, Displacement

ModelTLF/TLD40TLF/TLD60TLF/TLD80TLF/TLD90TLF/TLDA2TLF/TLDA4
Airflowm3/h100015002000220030003200
Cooling capacity1)KW4.56.08.39.211.012.5
Noise level (internal/external)2)dBA64/5364/5564/6167/6267/6367/63
Height/width/depthmm1990/600/6501990/600/6501990/900/7001990/900/7001990/900/7001990/900/700
Weightkg170190250260270280
Supply voltage3)V/ph/Hz400V/3 ph/50 Hz + 48V DC

1) Operating conditions: Indoor temperature 30 °C, relative humidity 30 %, outside temperature 35 °C.
2) Measured at a distance of 2 m, free field conditions.
3) Other voltages on request.

Technical data subject to change without notice.

 

Tel-Air-2 Upflow

ModelTLU40TLU60TLU80TLU90TLUA2TLUA4
Airflowm3/h100015002000220030003200
Cooling capacity1)KW4.76.18.49.511.212.6
Noise level (internal/external)2)dBA64/5364/5564/6167/6267/6367/63
Height/width/depthmm1990/600/6501990/600/6501990/900/7001990/900/7001990/900/7001990/900/700
Weightkg170190250260270280
Supply voltage3)V/ph/Hz400V/3 ph/50 Hz + 48V DC

1) Operating conditions: Indoor temperature 25 °C, relative humidity 40 %, outside temperature 35 °C.

2) Measured at a distance of 2 m, free field conditions.

3) Other voltages on request.

Technical data subject to change without notice..

 

Contact us

Please choose your contact

  • Contact Sales
  • Contact Service
More contact options
Login on E-Stulz

for detailed technical specs

To top